IESNA:LM-63-2002
[TEST]P941069
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-935-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15517
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2067.7 1906.7 1759.9 1623.2 1511.6 1463.8 1461.3 1486.4 1553.5 1696.1
1918.4 2178.5 2472.1 2794.2 3064.3 3308.4 3534.9 3785.7 3990.4 4210.1
4481.1 4659.8 4791.5 4960.9 5204.2 5697.4 6434.8 7363.4 8129.2 8027.7
6585.7 3531.5 1151.7 489 191.3 62.9 0
2067.7 1918.4 1772.5 1634.1 1522.5 1467.1 1468 1491.5 1557.7 1698.7
1916.8 2165.9 2460.3 2786.6 3057.6 3305 3526.5 3763.9 3977.8 4198.4
4464.3 4669.8 4811.6 4932.4 5184 5647.1 6348.4 7277.8 8097.3 8008.4
6710.7 3729.5 1324.5 509.2 213.9 76.3 0
2067.7 1923.5 1783.4 1650.8 1540.1 1477.2 1468.8 1483.9 1535.1 1643.3
1828.7 2077.8 2365.5 2673.4 2963.6 3224.5 3442.6 3642.3 3852.8 4092.7
4359.5 4647.2 4882.1 5064.1 5286.4 5663 6267.8 7178.8 8215.6 8631.7
7676.2 4983.6 1986.4 887.5 391.7 140.1 0
2067.7 1920.9 1793.4 1669.3 1561.1 1498.2 1479.7 1490.6 1525.9 1605.5
1755.7 1968.8 2222.9 2500.6 2785.8 3084.4 3368.8 3607.9 3832.7 4078.4
4377.1 4675.7 4947.5 5191.6 5475.1 5830 6383.6 7287.9 8664.4 10019.1
9994.8 7379.3 3757.2 1774.2 820.4 281 0
2067.7 1933.5 1817.8 1710.4 1612.3 1542.6 1516.6 1521.7 1548.5 1607.2
1713.8 1877.3 2096.3 2331.1 2578.6 2870.5 3210.2 3565.1 3878.8 4203.4
4517.2 4867 5236.1 5586.7 5979.3 6474.2 7171.3 8198 9837.9 11904.8
12647.2 9873.2 6415.5 3292.5 1426 443.7 0
2067.7 1931.9 1825.3 1717.9 1621.5 1548.5 1519.1 1525.9 1551.9 1608.9
1704.5 1863.9 2074.5 2306 2547.6 2832.8 3175.9 3536.6 3867.1 4206.8
4529.7 4878.7 5247.8 5617.7 6028.8 6539.6 7235.8 8249.2 9839.6 11860.4
12641.3 10021.6 6387.8 3241.3 1395 427.8 0
2067.7 1949.5 1853 1764.1 1680.2 1613.1 1578.7 1572.8 1598 1649.2
1731.4 1858 2019.1 2212.9 2452.8 2726.2 3081.9 3480.4 3915.7 4378.8
4844.3 5302.3 5734.3 6154.6 6599.2 7100.8 7667 8365.8 9261.7 10109.7
9590.5 6742.6 2889.8 920.2 332.2 81.4 0
2067.7 1971.3 1894.9 1829.5 1767.4 1712.9 1677.7 1660.9 1671.8 1716.3
1788.4 1882.4 2006.5 2179.3 2415 2713.7 3071 3482 3928.3 4382.9
4815.8 5229.3 5622.8 6001.9 6343.3 6641.1 6875.1 7006.8 6897.8 6072.4
3860.4 1350.5 530.1 304.5 151 52 0
2067.7 2001.5 1950.3 1906.7 1868.1 1830.4 1806.9 1799.3 1806.9 1836.2
1885.7 1956.2 2061 2222.1 2436.8 2709.5 3039.1 3411.6 3791.6 4162.3
4503.7 4841.8 5122 5370.3 5552.3 5642.9 5609.3 5345.1 4621.2 3112.9
1287.6 552.8 378.3 265.9 170.3 73.8 0
2067.7 2030.8 2006.5 1988.9 1972.1 1959.5 1957 1967.9 1990.6 2031.7
2086.2 2158.3 2256.5 2405 2595.4 2846.2 3154.9 3503 3867.9 4247.1
4632.1 5012.1 5364.4 5668.1 5908.8 6002.8 5820.7 5119.5 3629.7 1637.4
678.6 434.5 307.9 210.5 137.6 62.9 0
2067.7 2073.6 2077 2086.2 2096.3 2111.4 2134 2172.6 2225.4 2292.6
2379 2484.6 2631.4 2836.1 3103.7 3428.3 3795.8 4185 4589.3 4994.5
5396.3 5790.5 6161.3 6415.5 6465 6199.9 5496.1 4252.1 2460.3 921.9
476.5 329.7 228.2 140.9 83.9 30.2 0
2067.7 2085.4 2100.5 2125.6 2147.4 2173.4 2208.7 2251.5 2311 2383.1
2469.6 2582 2730.4 2925.9 3162.4 3438.4 3741.2 4058.3 4387.1 4709.3
5017.1 5322.5 5581.7 5729.3 5665.5 5314.1 4606.1 3513.1 2002.3 759.2
405.2 276 191.3 114.9 62.9 17.6 0
2067.7 2098.8 2129.8 2163.4 2200.3 2232.2 2275.8 2325.3 2377.3 2446.9
2524.1 2611.3 2724.6 2866.3 3031.6 3217 3419.1 3627.2 3840.2 4041.5
4230.3 4382.9 4461.8 4398 4139.7 3647.3 2967 2149.1 1220.5 560.3
341.4 241.6 171.1 111.6 66.3 22.6 0
2067.7 2114.7 2169.2 2225.4 2274.1 2311.8 2353 2384.8 2409.2 2432.6
2449.4 2462 2473.7 2479.6 2470.4 2429.3 2353.8 2262.4 2172.6 2040.9
1825.3 1549.3 1283.4 1062 880.8 737.3 625.8 538.5 464.7 401.8
338.1 282.7 229.8 172 109.9 40.3 0
2067.7 2138.2 2207.8 2275.8 2321.9 2352.1 2368.1 2373.9 2361.3 2339.5
2307.7 2260.7 2184.3 2085.4 1961.2 1823.6 1689.4 1561.1 1434.4 1306.9
1177.7 1060.3 959.6 860.7 774.3 698.8 635.8 581.3 528.5 475.6
413.5 354 285.2 213.1 125 49.5 0
2067.7 2158.3 2245.6 2307.7 2346.2 2358.8 2351.3 2337.9 2306.8 2262.4
2189.4 2075.3 1944.4 1819.4 1723 1643.3 1554.4 1452 1347.2 1249
1169.3 1126.6 1064.5 978.9 897.6 823.7 749.1 676.1 611.5 549.4
478.1 400.1 309.5 218.9 127.5 61.2 0
2067.7 2175.1 2268.2 2326.1 2347.1 2340.4 2327.8 2299.3 2248.1 2168.4
2062.7 1950.3 1848.8 1759.9 1675.2 1592.1 1504 1410.9 1329.6 1268.3
1249.9 1244.8 1202.1 1131.6 1055.3 977.3 883.3 791 705.5 633.3
562.9 484.9 407.7 314.6 219.8 114.1 0
2067.7 2192.7 2288.4 2339.5 2343.7 2326.1 2303.5 2259.8 2181 2084.5
1998.1 1926.8 1850.5 1761.6 1662.6 1565.3 1463.8 1368.2 1280.1 1229.7
1213 1191.2 1165.2 1120.7 1043.5 966.3 899.2 837.2 789.4 736.5
670.2 599.8 523.4 433.7 339.7 202.2 0
2067.7 2203.6 2298.4 2336.2 2332 2306 2270.7 2210.3 2120.6 2040.1
1983.9 1929.3 1861.4 1773.3 1665.9 1542.6 1421 1306.1 1205.4 1161
1114 1082.1 1044.4 963.8 884.1 822.9 771.7 734.8 705.5 659.3
614 545.2 468.1 392.6 303.7 180.4 0
2067.7 2207.8 2307.7 2339.5 2326.1 2298.4 2254 2176 2088.7 2024.1
1976.3 1926.8 1863.1 1781.7 1668.5 1529.2 1375.7 1238.1 1131.6 1078.8
1020 967.2 892.5 803.6 735.7 683.7 642.6 608.2 571.3 528.5
496.6 430.3 350.6 286.9 220.6 110.7 0
2067.7 2220.4 2314.4 2341.2 2326.9 2295.1 2240.5 2161.7 2074.5 2014.1
1968.8 1914.2 1854.7 1767.4 1655 1516.6 1358.9 1203.7 1088 1010
932 874.9 794.4 728.1 664.4 614.9 575.4 544.4 518.4 489
516.7 428.6 327.1 250 185.4 77.2 0
2067.7 2219.6 2316 2343.7 2328.6 2293.4 2244.7 2162.5 2072.8 2015.7
1968.8 1916.8 1858.9 1774.2 1664.3 1525 1366.5 1207.9 1084.6 1002.4
924.4 864.8 786 718 654.3 604 564.5 534.3 511.7 482.3
533.5 395.1 312.9 251.7 187.1 77.2 0
